Skip to main content
Renesas Electronics Corporation
700V AccuSwitch™ AC/DC Digital Primary-Side Converter with Configurable Light Load Mode for Applications up to 25W

Package Information

CAD Model:View CAD Model
Pkg. Type:SO-10 Batwing
Pkg. Code:
Lead Count (#):10
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Protection FeaturesOTP, OVP, IUVP, PCL/OCP (w/ Latch), SRSC
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesAccuSwitch, EZ-EMI, PrimAccurate, SmartDefender, Optional Input OVP Feature
ApplicationAdapters, Chargers, Embedded, Home Appliances, Networking
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedIntegrated
No Load Power (mW)75
Output Power (Min) (W)1
Output Power Max (W)25
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pitch (mm)1.27
Pkg. TypeSO-10 Batwing
Qty. per Reel (#)2500
Qualification LevelStandard
Switching Frequency (KHz)79 - 79
Topology CharacteristicPSR Flyback
UVLO Falling (V)6.4
UVLO Rising (V)13.7
VBIAS (Max) (V)18

Description

The iW1825 AccuSwitch™ digital PWM controller integrates a highly accurate control circuit with a 700V power MOSFET switch to provide a complete solution for off-line power conversion at up to 25W of output power.

Renesas' PrimAccurate™ primary-side digital control algorithms eliminate the need for failure-prone optocouplers and ensure excellent cross-regulation accuracy for multiple output designs, to enable the longer operating lifetime, high performance and reduced cost required for embedded, networking and home appliance applications.

The iW1825 has a configurable light load mode operation to enable optimization between no-load standby power and fast DLR. It can achieve <75mW at no load, with the fastest DLR setting and <30mW in the lowest setting. The iW676 synchronous rectifier controller with active voltage positioning can be used with the iW1825 to enable the lowest no-load standby power, fastest DLR and highest efficiency for 25W applications.