Skip to main content
Renesas Electronics Corporation
1200V AccuSwitch™ AC/DC Digital Primary-Side Converter for Three-Phase Industrial Applications up to 12W

Package Information

CAD Model:View CAD Model
Pkg. Type:SO-10 Batwing
Pkg. Code:
Lead Count (#):10
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesAccuSwitch, EZ-EMI, PrimAccurate
ApplicationEmbedded, Smart Meters
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedIntegrated
No Load Power (mW)50
Output Power (Min) (W)1
Output Power Max (W)12
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceBJT
Pitch (mm)1.27
Pkg. TypeSO-10 Batwing
Protection FeaturesOTP, OVP, IUVP, PCL/OCP, SRSC
Qty. per Reel (#)2500
Qualification LevelStandard
Switching Frequency (KHz)72 - 72
Topology CharacteristicPSR Flyback
UVLO Falling (V)4.4
UVLO Rising (V)14.5
VBIAS (Max) (V)20

Description

The iW1821 AccuSwitch™ digital PWM controller integrates a highly accurate control circuit with a 1200V bipolar junction transistor (BJT) power switch to provide a complete solution for off-line power conversion at up to 12W of output power.

Renesas' PrimAccurate™ primary-side digital control algorithms eliminate the need for failure-prone optocouplers and ensure excellent cross-regulation accuracy, to enable the longer operating lifetime, high performance and reduced cost required for industrial applications and appliances.

The output is designed to smoothly start-up into large capacitors while maintaining a quick turn-on time. It operates in quasi-resonant mode to optimize efficiency and incorporates a low-power mode that achieves <50mW of no-load power consumption to meet global energy efficiency regulations.