Skip to main content
Renesas Electronics Corporation
45W RapidCharge™ AC/DC Digital Controller with XM-Comm Technology and Advanced Protection Features

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free

Product Attributes

Lead Count (#)8
Moisture Sensitivity Level (MSL)1
Temp. Range (°C)-40 to +125°C
Advanced FeaturesCable Fault Protection, EZ-EMI, PrimAccurate
ApplicationAdapters, Chargers
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)1
MOQ2500
No Load Power (mW)20
Output Power (Min) (W)5
Output Power Max (W)45
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pkg. TypeSOIC-8
Protection FeaturesInput OVP, OTP (internal/external), IUV, PPCL, SRSC
Qty. per Reel (#)2500
Qualification LevelStandard
Switching Frequency (KHz)76 - 86
Topology CharacteristicPSR Flyback
UVLO Falling (V)7.65
UVLO Rising (V)21
VBIAS (Max) (V)40

Description

The iW1798 is a 45W output, high-performance AC/DC RapidCharge™ power supply controller that integrates Renesas' XM-Comm technology, eliminating all optocouplers from travel adapters to reduce cost and improve reliability. It supports Qualcomm® Quick Charge™ 3.0, 2.0 and other rapid charging protocols.

The iW1798 is optimized to work with Renesas' iW662 secondary-side synchronous rectifier controller and rapid charge interface IC. The secondary-side IC uses XM-Comm technology to transmit all necessary information via an optocoupler to the iW1798, including voltage requests, output current limits, output voltage undershoot, output overvoltage, and fault and reset signals.

The device offers a full array of advanced protection features, including an advanced fault protection technology that reduces power during a fault, an X-Cap discharge function to safely discharge the input capacitor when the travel adapter is unplugged, and Renesas' advanced fault control technology to address soft short circuits in charger cables and connectors without latching off the output.

Qualcomm Quick Charge is a product of Qualcomm Technologies, Inc.