Skip to main content
27W Low BOM Cost RapidCharge™ AC/DC Digital Controller with XM-Comm Technology in Small SOT23-6

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23-6L
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):0.95

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesCable Fault Protection, EZ-EMI, PrimAccurate
ApplicationAdapters, Chargers
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)1
No Load Power (mW)20
Output Power (Min) (W)5
Output Power Max (W)27
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pitch (mm)0.95
Pkg. TypeSOT23-6L
Protection FeaturesOVP/OTP (internal), IUV, PPCL/OCP, SRSC
PublishedYes
Qty. per Reel (#)3000
Qualification LevelStandard
Switching Frequency (KHz)76 - 86
Topology CharacteristicFlyback
UVLO Falling (V)7.65
UVLO Rising (V)21
VBIAS (Max) (V)40

Description

The iW1796 is a 27W output, high-performance AC/DC RapidCharge™ power supply controller that integrates Renesas' XM-Comm technology, eliminating all optocouplers from travel adapters to reduce cost and improve reliability. The device comes in an SOT23-6 package, reducing the total solution size for space-sensitive travel adapter applications. The device can support Qualcomm® Quick Charge™ 3.0 and 2.0 and other rapid charging protocols.

It is optimized to work with Renesas' iW662 secondary-side synchronous rectifier controller and rapid charge interface IC. The iW662 IC uses XM-Comm technology to transmit all necessary information via an optocoupler to the iW1796, including voltage requests, output current limits, output voltage undershoot, output overvoltage, and fault and reset signals.

A full array of protection features includes Renesas' advanced fault control technology to address soft short circuits in charger cables and connectors without latching off the output.

Qualcomm® Quick Charge™ is a product of Qualcomm Technologies, Inc.