Skip to main content
Renesas Electronics Corporation
Low BOM Cost 27W RapidCharge™ AC/DC Digital Controller with XM-Comm Technology

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesEZ-EMI, PrimAccurate
ApplicationAdapters, Chargers
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)1
MOQ2500
No Load Power (mW)20
Output Power (Min) (W)5
Output Power Max (W)27
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pitch (mm)1.27
Pkg. TypeSOIC-8
Protection FeaturesOVP/OTP, IUVP, PCL/OCP, SRSC
Qty. per Reel (#)2500
Qualification LevelStandard
Switching Frequency (KHz)76 - 76
Topology CharacteristicPSR Flyback
UVLO Falling (V)7.2
UVLO Rising (V)15.5
VBIAS (Max) (V)40

Description

The iW1790 is a 27W output, high-performance AC/DC RapidCharge™ power supply controller that integrates Renesas' XM-Comm technology, removing all optocouplers from travel adapters to reduce cost and improve reliability. The device also uses advanced source charging technology to integrate additional high voltage components, further reducing the overall BOM cost in travel adapter applications. The device supports Qualcomm Quick Charge 3.0 and 2.0 along with other rapid charging protocols.

It is optimized to work with the iW662 secondary-side device, which integrates a RapidCharge interface IC and a synchronous rectifier controller. The iW662 uses Renesas' XM-Comm technology to transmit all necessary information to the iW1790, including voltage requests, output current limits, output voltage undershoot, output overvoltage, and fault and reset signals.

A full array of protection features includes Renesas' SmartDefender™ advanced hiccup technology to address soft short circuits in charger cables and connectors, helping to prevent excessive heat build-up and damage.

Qualcomm® Quick Charge™ is a product of Qualcomm Technologies, Inc.