Skip to main content
Renesas Electronics Corporation
Digital PWM Controller Offers Peak Power Mode, Eliminating Need to Oversize Power Supply

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Protection FeaturesOVP/OTP (w/o Latch), OVP, IUVP, PCL/OCP, SRSC
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesEZ-EMI, Fast DLR, High Peak Power, PrimAccurate
ApplicationAdapters, Chargers, Home Appliances, Networking
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)1
No Load Power (mW)50
Output Power (Min) (W)15
Output Power Max (W)40
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pitch (mm)1.27
Pkg. TypeSOIC-8
Qty. per Reel (#)2500
Qualification LevelStandard
Simulation Model AvailablediaSIM
Switching Frequency (KHz)79 - 79
Topology CharacteristicFlyback
UVLO Falling (V)6.5
UVLO Rising (V)13.7
VBIAS (Max) (V)20

Description

The iW1770 offers a compact solution for power supplies that need to provide short bursts of output power up to 60W, without oversizing the power system board components and cost. With an average output up to 40W, the iW1770 adds a second, higher peak current limit, allowing power supplies to provide a momentary peak current pulse from the output without entering constant current mode. This optimizes adapter cost and size by enabling a much higher peak output power while maintaining the same external components used for the lower, nominal system output power.

The iW1770 meets the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 2 standard, with no-load power consumption less than 50mW while complying with active mode efficiency requirements. Additional features include fast dynamic load response (DLR), and a full set of protection features including output overcurrent, overvoltage and short-circuit protection.

The iW1770 also incorporates Renesas' SmartDefender™ smart hiccup technology to help address soft short circuits in cables and connectors.

A DiaSIM™ simulation model is available for the iW1770. For more information and where to download, please visit the DiaSIM™ page.