Skip to main content
Renesas Electronics Corporation
24W PrimAccurate™ High Power N-Channel MOSFET Digital PWM Controller for Networking Adapters

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Protection FeaturesOVP/OTP (w/o Latch), OVP, IUVP, PCL/OCP, SRSC
Pb (Lead) FreeYes
Advanced FeaturesEZ-EMI, Fastest DLR w/iW628, PrimAccurate
ApplicationAdapters, Chargers, Networking
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)0.75
No Load Power (mW)20
Output Power (Min) (W)5
Output Power Max (W)25
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pitch (mm)1.27
Pkg. TypeSOIC-8
Qty. per Reel (#)2500
Qualification LevelStandard
Switching Frequency (KHz)79 - 79
Topology CharacteristicFlyback
UVLO Falling (V)6.5
UVLO Rising (V)12
VBIAS (Max) (V)20

Description

The iW1767 offers high-performance and very fast dynamic load response (DLR) while maintaining ultra-low no-load power consumption. Ideal for 15W to 24W AC/DC power supplies for embedded and networking applications, the iW1767 uses Renesas' advanced digital power supply technology to offer a solution that provides the ruggedness, efficiency and performance necessary in high-reliability devices.

The iW1767 easily meets the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 2 standard, with no-load power consumption less than 20mW while complying with active mode efficiency requirements. As a PrimAccurate™ controller, it does not need any direct secondary-side feedback components, eliminating the need for optocouplers and reducing component count and solution cost. Additional features include an input for the iW628 detection circuit to further increase the response time to load changes, high efficiency across a broad load range and a full complement of protection features to ensure safe and rugged operation.