Skip to main content
Renesas Electronics Corporation
45W AC/DC Off-Line Controller for Power Adapters Offers Lower Output Ripple, Wider Input Voltage vs iW1760

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Protection FeaturesOVP/OTP (w/o Latch), OVP, IUVP, PCL/OCP, SRSC
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced Features1% Ripple, EZ-EMI, Fast DLR, PrimAccurate
ApplicationAdapters, Chargers, Embedded, Home Appliances, Networking
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)1
MOQ2500
No Load Power (mW)50
Output Power (Min) (W)15
Output Power Max (W)45
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pitch (mm)1.27
Pkg. TypeSOIC-8
Qty. per Reel (#)2500
Qualification LevelStandard
Simulation Model AvailablediaSIM
Switching Frequency (KHz)79 - 79
Topology CharacteristicPSR Flyback
UVLO Falling (V)5.5
UVLO Rising (V)13.7
VBIAS (Max) (V)20

Description

The iW1760B improves on the performance of Renesas' iW1760 AC/DC controller by reducing the output voltage ripple to 1% on a 12V output voltage, increasing the Vcc input voltage range up to 25V and increasing robustness with extra protection features. The iW1760B meets the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 2 standard by offering no-load power consumption of < 50mW while complying with active mode minimum efficiency requirements.

The iW1760B also incorporates Renesas' SmartDefender™ smart hiccup technology to help address soft short circuits in cables and connectors.

The iW1760B is pin-to-pin and backward compatible with the iW1760.

A DiaSIM™ simulation model is available for the iW1760B. For more information and where to download, please visit the DiaSIM™ page.