Skip to main content
Renesas Electronics Corporation
PrimAccurate™ High Power, Off-Line Digital PWM N-Channel MOSFET Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Cable Drop Comp (mV)300
Output Power (Min) (W)10
Switching Frequency (KHz)30 - 130
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesEZ-EMI, PrimAccurate
ApplicationChargers, Adapters, Solid State Lighting, Networking
CC Mode Accuracy (%)3
CV Mode Accuracy (%)3
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
Dimmer Functions SupportedNo Dimmer Support
FET Driver Output Current (Max) (A)0.3
FunctionNon-Dimmable
Key FeaturesPrimAccurate, EZ-EMI
No Load Power (mW)150
Output Power Max (W)40
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pitch (mm)1.27
Pkg. TypeSOIC-8
Protection FeaturesOVP, SRSC, PCL/OCP, IUVP, OTP-OVP
Qty. per Reel (#)2500
Qualification LevelStandard
Topology CharacteristicPSR Flyback
UVLO Falling (V)6
UVLO Rising (V)12
VBIAS (Max) (V)16

Description

The iW1710 is a high-performance, high-power AC/DC controller designed to drive an N-channel power MOSFET for peak current mode 10W to 40W PWM flyback power supplies. Ideal for power adapters in networking applications such as wireless gateways, cable modems and ADSL modems, the iW1710 offers no-load power consumption less than 150mW.

As a PrimAccurate™ controller, which use primary-side control algorithms, the iW1710 does not need any direct secondary-side feedback components, eliminating the need for optocouplers, reducing component count and solution cost. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, and full protection from fault conditions.

For improved performance, see the iW1760B AC/DC controller page.