Skip to main content
Renesas Electronics Corporation
PrimAccurate™ Digital Off-Line Controller with <50mW No-Load Power Consumption for Power Supplies up to 12W

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Protection FeaturesOVP, IUVP, PCL/OCP, SRSC, OTP (100C Recovery Temp)
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesEZ-EMI, PrimAccurate
ApplicationAdapters, Chargers, Home Appliances, Networking, Smart Meters
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
No Load Power (mW)50
Output Power (Min) (W)1
Output Power Max (W)12
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceBJT
Pitch (mm)1.27
Pkg. TypeSOIC-8
Qty. per Reel (#)2500
Qualification LevelStandard
Simulation Model AvailablediaSIM
Switching Frequency (KHz)72 - 72
Topology CharacteristicFlyback
UVLO Falling (V)4.5
UVLO Rising (V)14.5
VBIAS (Max) (V)20

Description

The iW1709 digital off-line controller offers fast start-up into high capacitive loads, very low standby power consumption (<50mW) and a cost-optimized BOM, working with low cost bipolar junction transistor (BJT) power devices for off-line power supplies up to 12W. By meeting the U.S. Department of Energy’s external power supply efficiency requirements and Version 5, Tier 2 of the EU’s Code of Conduct for external power supplies, the iW1709 fits ideally into home networking equipment, home appliances, wireless access points, and set-top boxes.

Integrating Renesas' PrimAccurate™ and EZ-EMI® technologies enables easy-to-design solutions and reduces BOM cost by eliminating the need for an external optical feedback isolator. The iW1709 also integrates cable drop compensation options, compensating for voltage drop in the cables and connectors, ensuring the proper voltage makes it to the load. A full complement of protection features enables robust operation in the event of a short circuit, overvoltage, input undervoltage, or over-temperature condition.

A DiaSIM™ simulation model is available for the iW1709. For more information and where to download, please visit the DiaSIM™ page.