Skip to main content
Renesas Electronics Corporation
PrimAccurate™ Off-Line Digital PWM Controller in a SOT-23 Package

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23-5L
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):0.95

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesEZ-EMI, PrimAccurate
ApplicationAdapters, Chargers, Home Appliances, Networking, Smart Meters
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
No Load Power (mW)100
Output Power (Min) (W)1
Output Power Max (W)10
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceBJT
Pitch (mm)0.95
Pkg. TypeSOT23-5L
Protection FeaturesOVP, IUVP, PCL/OCP, SRSC
Qty. per Reel (#)3000
Qualification LevelStandard
Switching Frequency (KHz)72 - 72
Topology CharacteristicPSR Flyback
UVLO Falling (V)4
UVLO Rising (V)11
VBIAS (Max) (V)16

Description

The iW1706 is a high-performance AC/DC controller designed to drive an external power bipolar junction transistor (BJT) for peak current mode PWM flyback power supplies. Ideal for networking power supplies in applications such as ADSL modems and wireless access points, the iW1706 integrates a proprietary soft-start feature that allows for a smooth, yet fast start-up into capacitive loads between 330µF to 6000µF.

The iW1706 meets the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 1 standard with no-load power consumption less than 100mW. As a PrimAccurate™ controller, which uses primary-side control algorithms, the iW1706 does not need any direct secondary-side feedback components, eliminating the need for optocouplers, and reducing component count and solution cost. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, full protection from fault conditions, and tiny packaging.