Skip to main content
Renesas Electronics Corporation
30W AC/DC Off-Line Controller for Power Adapters

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)0.75
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pitch (mm)1.27
Pkg. TypeSOIC-8
Qty. per Reel (#)2500
Qualification LevelStandard
Switching Frequency (KHz)89 - 89
Topology CharacteristicPSR Flyback
UVLO Falling (V)5.5
UVLO Rising (V)12
VBIAS (Max) (V)16

Description

The iW1699 is a high-performance AC/DC controller designed to drive an external power N-channel MOSFET for peak current mode PWM flyback power supplies. It uses Renesas' PrimAccurate™ primary-side control technology, eliminating the need for a secondary-side regulator and optocoupler, reducing component count and solution cost while easily meeting the US DoE’s external power supply efficiency standard and the EU’s Code of Conduct, Version 5, Tier 2 external power supply standard, with no-load power consumption less than 30mW.

It integrates a constant current mode on some options so it can be used in adapter applications, with a constant current accuracy >3%. Additional features include Renesas' proprietary EZ-EMI™ technology, adaptive multi-mode PWM/PFM control for optimal efficiency across all loads, five selectable cable and connector voltage drop compensation voltages, and robust operation with full protection from overvoltage and over-temperature.

For lower output ripple, see the iW1699B 30W AC/DC off-line controller page.