Skip to main content
Renesas Electronics Corporation
PrimAccurate™ Off-Line Digital PWM Controller in a SOT-23 Package

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23-5L
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):0.95

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesEZ-EMI, PrimAccurate
ApplicationAdapters, Chargers
Cable Drop Comp (mV)300
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
No Load Power (mW)30
Output Power (Min) (W)1
Output Power Max (W)5
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceBJT
Pitch (mm)0.95
Pkg. TypeSOT23-5L
Protection FeaturesOVP, SRSC, PCL/OCP, IUVP
Qty. per Reel (#)3000
Qualification LevelStandard
Switching Frequency (KHz)64 - 64
Topology CharacteristicPSR Flyback
UVLO Falling (V)4
UVLO Rising (V)11
VBIAS (Max) (V)16

Description

The iW1676 is a high-performance AC/DC controller designed to drive a low-cost bipolar junction transistor (BJT) power switch in peak current mode PWM flyback power supplies up to 5W. Ideal for power adapters for smartphones, the iW1676 integrates Renesas' PrimAccurate™ digital primary-side control, eliminating the need for the secondary-side optocoupler, and reducing component count and solution cost.

The iW1676 easily meets the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 2 standard, with a no-load power consumption of less than 30mW. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, full protection from fault conditions, and tiny packaging.