Skip to main content
Renesas Electronics Corporation
Configurable Light Load Operation Mode AC/DC Converter Enables Highly Efficient 30W Travel Adapters with Fast DLR

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23-6L
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):3.0 x 3.0 x 1.3
Pitch (mm):0.95

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Protection FeaturesOVP wo Latch, OTP, IUVP, PCL/OCP, SRSC, SmartDefender
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesActive Start-Up, EZ-EMI, Fast DLR, PrimAccurate, SmartDefender
ApplicationAdapters, Chargers
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)1
MOQ3000
No Load Power (mW)30
Output Power (Min) (W)1
Output Power Max (W)30
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pitch (mm)0.95
Pkg. Dimensions (mm)3.0 x 3.0 x 1.3
Pkg. TypeSOT23-6L
Qty. per Reel (#)3000
Qualification LevelStandard
Simulation Model AvailablediaSIM
Switching Frequency (KHz)89 - 89
Topology CharacteristicPSR Flyback
UVLO Falling (V)5.5
UVLO Rising (V)12.7
VBIAS (Max) (V)20

Description

The iW1602 is a digital offline AC/DC controller for up to 30W output travel adapters. It uses Renesas' PrimAccurate™ primary-side control technology to eliminate the need for an optical isolation device on the secondary, reducing component count and cost.

The iW1602 integrates a unique light load operation mode that allows the user to configure the minimum switching frequency at light load through an external resistor. The higher the light load mode switching frequency, the better the dynamic load response (DLR). If the lowest switching frequency is chosen, the no-load power consumption is reduced, negatively impacting the DLR performance. In this case, the iW676 synchronous rectifier controller with integrated active voltage position (AVP) control can be used for faster DLR while keeping the no-load power consumption <30mW.

The iW1602 integrates a full array of protection features, including Renesas' SmartDefender™ advanced hiccup technology to protect against soft shorts in travel adapter cables and connectors.

A DiaSIM™ simulation model is available for the iW1602. For more information and where to download, please visit the DiaSIM page.