Skip to main content
Renesas Electronics Corporation
16-Bit, 250MSPS ADC

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LVO
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)3A001.a.5.a.5
HTS (US)8542.39.0030
RoHS (ISLA216P25IRZ)Download

Product Attributes

Lead Count (#)72
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +85°C
Country of AssemblySINGAPORE, CANADA, THAILAND
Country of Wafer FabricationTAIWAN
Channels (#)1
Conversion Rate (Max) (kSPS)250000
Differential NonLinearity LSB0.35
Digital Supply Voltage (V)1.8 - 1.8
Input BW (MHz)700
Input VIN ((VPP, differential))2
Integral NonLinearity LSB10
InterfaceLVDS/LVCMOS
Length (mm)10
MOQ10
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 0.90
Pkg. TypeQFN
Power Consumption (mW)786
Price (USD)$250.3552
Qualification LevelStandard
Resolution (bits)16
SFDR (dB) (dB)87
SNR (dbFS)75
Supply Voltage (V)1.8 - 1.8
Thickness (mm)0.9
Width (mm)10

Description

The ISLA216P is a family of low power, high performance 16-bit analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The ISLA216P is part of a pin-compatible portfolio of 12 to 16-bit A/Ds with maximum sample rates ranging from 130MSPS to 500MSPS. A serial peripheral interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The ISLA216P is available in a 72-contact QFN package with an exposed paddle. Operating from a 1. 8V supply, performance is specified over the full industrial temperature range (-40°C to +85°C).