Skip to main content
Renesas Electronics Corporation
High Performance 14-Bit, 125MSPS ADC

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LVO
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)3A991.c.4
HTS (US)8542.39.0030
RoHS (ISLA214P12IRZ)Download

Product Attributes

Lead Count (#)72
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +85°C
Channels (#)1
Conversion Rate (Max) (kSPS)125000
Differential NonLinearity LSB0.25
Digital Supply Voltage (V)1.8 - 1.8
Input BW (MHz)700
Input VIN ((VPP, differential))2
Integral NonLinearity LSB2.5
InterfaceLVDS/LVCMOS
Length (mm)10
MOQ80
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 0.90
Pkg. TypeQFN
Power Consumption (mW)310
Qualification LevelStandard
Resolution (bits)14
SFDR (dB) (dB)88
SNR (dbFS)74.9
Supply Voltage (V)1.8 - 1.8
Thickness (mm)0.9
Width (mm)10

Description

The ISLA214P12 is a high performance 14-bit 125MSPS analog-to-digital converter offering very high dynamic range and low power consumption. It is part of a pin-compatible family of 12- to 16-bit A/Ds with maximum sample rates ranging from 125 to 500MSPS. This allows a design using the ISLA214P12 to accommodate any of the other pin-compatible A/Ds with minimal changes. The ISLA214P12 is very flexible and can be designed into a wide variety of systems. A Serial Peripheral Interface (SPI) port allows access to its extensive configurability and provides digital control over various analog parameters such as input gain and offset. Digital output data is presented in selectable LVDS or CMOS formats and can be configured as full-width, Single Data Rate (SDR) or half-width, Double Data Rate (DDR). Operating from a 1. 8V supply, performance is specified across the full industrial temperature range (-40°C to +85°C).