| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LSL |
| Lead Count (#): | 72 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | 3A001.a.2.c |
| HTS (US) | 8542.39.0030 |
| RoHS (ISLA112P25MREP) | Download |
| Lead Count (#) | 72 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| MOQ | 69 |
| Temp. Range (°C) | -55 to +125°C |
| ADC | SAR |
| Analog Supply Voltage (V) | 1.8 - 1.8 |
| CAGE code | 34371 |
| Channels (#) | 1 |
| Conversion Rate (Max) (kSPS) | 250 |
| Differential NonLinearity LSB | 0.3 |
| Digital Supply Voltage (V) | 1.8 - 1.8 |
| Flow | Harsh Environment & MIL-STD-883 |
| Integral NonLinearity LSB | 0.8 |
| Length (mm) | 10 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 0.90 |
| Pkg. Type | QFN |
| Power Consumption (mW) | 234 |
| Qualification Level | Standard |
| Rating | Harsh Environment |
| Resolution (bits) | 12 |
| SFDR (dB) (dB) | 67 |
| SFDR (dBs) | 67 |
| SNR (dbFS) | 62.7 |
| Thickness (mm) | 0.9 |
| Width (mm) | 10 |
The ISLA112P25MREP is a low-power 12-bit, 250MSPS analog-to-digital converter. Designed with Renesas' proprietary FemtoCharge™ technology on a standard CMOS process. A serial peripheral interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The ISLA112P25MREP is available in a 72 Ld QFN package with an exposed paddle. Operating from a 1. 8V supply, performance is specified over the full military temperature range (-55°C to +125°C).