| CAD Model: | View CAD Model |
| Pkg. Type: | PQFN |
| Pkg. Code: | LIP |
| Lead Count (#): | 39 |
| Pkg. Dimensions (mm): | 6.0 x 5.0 x 0.76 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Exempt |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL99390BFRZ-TR5935) | Download |
| Lead Count (#) | 39 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Bias Voltage Range (V) | 4.75 - 5.25 |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Country of Assembly | MALAYSIA, THAILAND |
| Country of Wafer Fabrication | TAIWAN |
| Input Voltage (Max) (V) | 16 |
| Input Voltage (Min) (V) | 3 |
| Length (mm) | 6 |
| MOQ | 3000 |
| Output Current (Max) [Rail 1] (A) | 90 |
| Parametric Category | Smart Power Stages |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 6.0 x 5.0 x 0.76 |
| Pkg. Type | PQFN |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 1.25 - 1.25 |
| Temp. Range (°C) | -40 to +125°C |
| Thickness (mm) | 0.76 |
| Width (mm) | 5 |
The ISL99390R5935 and ISL99390BR5935 are 90A Smart Power Stages (SPS) that are compatible with Renesas ISL68/69xxx Digital Multiphase (DMP) controllers and phase doublers (ISL6617A), respectively. The ISL99390R5935 and ISL99390BR5935 offer best in class current sense accuracy over line, load, and temperature. When combined with a Renesas Digital PWM controller, these devices enable precision system level power management and best-in-class transient response for loadline based regulators. These devices simplify design by eliminating typical DCR sensing networks and associated thermal compensation components. The thermally enhanced 5x6 package enables high-density designs.
The ISL99390R5935 and ISL99390BR5935 feature the Renesas tri-state PWM input that works with Renesas multiphase PWM controllers and phase doublers to provide a robust solution in the event of abnormal operating conditions. The ISL99390R5935 and ISL99390BR5935 also improve system performance and reliability with integrated fault protection, including HFET overcurrent, shorted HFET, Smart Reverse Overcurrent (SROCP), Over-Temperature (OTP), and VCC Undervoltage Lockout (UVLO).