Skip to main content
Smart Power Stage (SPS) with Integrated High Accuracy Current and Temperature Monitors

Package Information

CAD Model: View CAD Model
Pkg. Type: PQFN
Pkg. Code: LIB
Lead Count (#): 32
Pkg. Dimensions (mm): 5.00 x 5.00 x 0.76
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free _none
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL99360BFRZ-T) Download

Product Attributes

Lead Count (#) 32
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Bias Voltage Range (V) 4.75 - 5.25
Pb (Lead) Free _none
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Country of Assembly THAILAND
Country of Wafer Fabrication TAIWAN
Input Voltage (Max) (V) 16
Input Voltage (Min) (V) 3
Length (mm) 5
MOQ 3000
Output Current (Max) [Rail 1] (A) 60
Parametric Category Smart Power Stages
Pitch (mm) 0.5
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.76
Pkg. Type PQFN
Qualification Level Standard
Switching Frequency (KHz) 1.25 - 1.25
Temp. Range (°C) -40 to +85°C
Thickness (mm) 0.76
Width (mm) 5

Description

The ISL99360 and ISL99360B are Smart Power Stages (SPS) compatible with the ISL68xxx/69xxx Digital Multiphase (DMP) controllers and phase doubler (ISL6617A), respectively. The ISL99360 and ISL99360B have integrated high accuracy current and temperature monitors that can be fed back to the controller and doubler to complete a multiphase DC/DC system. They simplify design and increase performance by eliminating the DCR sensing network and associated thermal compensation. Light-load efficiency is supported through a dedicated LFET control pin. An industry-leading thermally enhanced 5x5 PQFN package allows minimal overall PCB real estate.

The ISL99360 and ISL99360B feature a 3.3V compatible, 5.0V compatible tri-state PWM input that works together with the Renesas multiphase PWM controllers to provide a robust solution in abnormal operating conditions. The ISL99360 and ISL99360B also improve system performance and reliability with integrated fault protection of UVLO, HFET short, over-temperature, and overcurrent. An open-drain fault reporting pin simplifies the handshake between the SPS and controllers and can disable the controller during start-up and fault conditions.