Skip to main content
Renesas Electronics Corporation
Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFN
Pkg. Code:LAK
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.61
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA, TAIWAN
Wafer Fab LocationTAIWAN
Bias Voltage Range (V)5 - 5
Input Voltage (Max) (V)18
Input Voltage (Min) (V)4.5
Length (mm)5
MOQ3000
Output Current (Max) [Rail 1] (A)60
Parametric CategorySmart Power Stages
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.61
Pkg. TypePQFN
Qualification LevelStandard
Switching Frequency (KHz)2 - 2
Thickness (mm)0.61
Width (mm)5

Description

The ISL99227 and ISL99227B are Smart Power Stage (SPS) compatible with ISL68xxx/69xxx Digital Multiphase (DMP) controllers and phase doubler (ISL6617A), respectively. The ISL99227 and ISL99227B have integrated high accuracy current and temperature monitors that can be fed back to the controller and doubler to complete a multiphase DC/DC system. They simplify design and increase performance by eliminating the DCR sensing network and associated thermal compensation. Light-load efficiency is supported via a dedicated LFET control pin. An industry leading thermally enhanced 5x5 PQFN package allows minimal overall PCB real estate. The ISL99227 and ISL99227B feature a 3.3V compatible, 5.0V compatible tri-state PWM input that, working together with Renesas multiphase PWM controllers, provide a robust solution in the event of abnormal operating conditions. The ISL99227 and ISL99227B also improve system performance and reliability with integrated fault protection of UVLO, over-temperature, and overcurrent. An open-drain fault reporting pin simplifies the handshake between SPS and Renesas controllers and can be used to disable the controller during start-up and fault conditions.