Skip to main content
Renesas Electronics Corporation
High Efficiency Power Supply for Small Size Displays

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-BPBC
Pkg. Code:WEK
Lead Count (#):20
Pkg. Dimensions (mm):2.1 x 1.8 x 0.54
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeReel
Pitch (mm)0.4
Pkg. Dimensions (mm)2.1 x 1.8 x 0.54
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Advanced FeaturesOver/Under voltage, Over Current protection and Over temp protection
Boost Current Limit (A)1.8
Input Voltage (Max) (V)4.4
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 4.4
Length (mm)2.1
Logic Voltage (Max)5.5
Logic Voltage (Min)1.1
MOQ3000
Off Voltage (Min) (V)-5.7
On Voltage (Max) (V)5 - 5
On Voltage Range (V)5 - 5.7
Pkg. TypeWLCSP-BPBC
Qualification LevelStandard
Thickness (mm)0.54
VBOOST (V)5.15 - 6
VLOGIC1.1 to 5
VOFF/VN-5.7 to -5
Width (mm)1.8

Description

The ISL98607 is a high efficiency power supply for small size displays, like smart phones, requiring ±supply rails. It integrates boost regulator, LDO, and inverting charge pump that are used to generate two output rails: +5V (default) and -5V (default). The ±5V output voltages can be adjusted up to ±5. 7V with 50mV steps using the I2C interface. The ISL98607 integrates synchronous rectification MOSFETs for the boost regulator and inverting charge pump, which maximizes conversion efficiency. The ISL98607 integrates all compensation and feedback components, which minimizes BOM count and reduces the solution PCB size to 21mm2. The input voltage range, high efficiency operation, and also very low shutdown current make the device ideal for use in single cell Li-ion battery operated applications. The ISL98607 is offered in the 1. 82x2. 15mm WLCSP and 20 Ld 3x4mm TQFN packages, and the device is specified for operation across the -40°C to +85°C ambient temperature range.