| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LCW |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 5.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (ISL97900CRZ-T) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 28 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | 0 to +70°C |
| Channels (#) | 3 |
| Frequency Range (MHz) | 2.5 - 2.5 |
| IQ (Max) (μA) | 60 |
| IS (mA) | 40 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Interface | I2C |
| Length (mm) | 5 |
| MOQ | 6000 |
| Output Current Max/Channel (mA) | 1500 |
| Output Voltage (Max) (V) | 5.5 |
| Over Voltage Protection | No |
| Parametric Category | RGB LED Drivers |
| Peak Efficiency (%) | 90 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 4.0 x 0.90 |
| Pkg. Type | QFN |
| Qualification Level | Standard |
| Thickness (mm) | 0.9 |
| Topology [Rail 1] | Buck-Boost |
| Width (mm) | 4 |
The ISL97900 is a highly efficient 3-channel, 1. 5A sequential LED driver powered from a single-cell Li-ion battery, or regulated input voltage up to 5. 5V. This LED driver incorporates an independent current controlled driving mechanism for each of the LEDs, which allows accurate current control of the LED brightness. The ISL97900 utilizes a buck-boost converter to ensure that optimum output voltage is maintained for a wide range of LED forward voltages. The integrated buck-boost converter operates well over 90% efficiency across a wide range of operating conditions. The power conversion core implements a proprietary algorithm that allows seamless transitions and glitch-free operation between the buck and the boost modes as the battery voltage drops during operation. The ISL97900 architecture includes a 10-bit DAC, which controls the LED currents. Each of the LED currents can be programmed through serial interface. The ISL97900 also includes the Dynamic Headroom Management function to provide seamless adjustment for the LEDs’ voltages, which reduces power consumption.