Skip to main content
Renesas Electronics Corporation
RGB Buck-Boost 3-Channel Color Sequencing LED Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LCW
Lead Count (#):28
Pkg. Dimensions (mm):5.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL97900CRZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Channels (#)3
Frequency Range (MHz)2.5 - 2.5
IQ (Max) (μA)60
IS (mA)40
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
InterfaceI2C
Length (mm)5
MOQ750
Output Current Max/Channel (mA)1500
Output Voltage (Max) (V)5.5
Over Voltage ProtectionNo
Parametric CategoryRGB LED Drivers
Peak Efficiency (%)90
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 4.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Thickness (mm)0.9
Topology [Rail 1]Buck-Boost
Width (mm)4

Description

The ISL97900 is a highly efficient 3-channel, 1. 5A sequential LED driver powered from a single-cell Li-ion battery, or regulated input voltage up to 5. 5V. This LED driver incorporates an independent current controlled driving mechanism for each of the LEDs, which allows accurate current control of the LED brightness. The ISL97900 utilizes a buck-boost converter to ensure that optimum output voltage is maintained for a wide range of LED forward voltages. The integrated buck-boost converter operates well over 90% efficiency across a wide range of operating conditions. The power conversion core implements a proprietary algorithm that allows seamless transitions and glitch-free operation between the buck and the boost modes as the battery voltage drops during operation. The ISL97900 architecture includes a 10-bit DAC, which controls the LED currents. Each of the LED currents can be programmed through serial interface. The ISL97900 also includes the Dynamic Headroom Management function to provide seamless adjustment for the LEDs’ voltages, which reduces power consumption.