Skip to main content
Renesas Electronics Corporation
4-Channel LED Driver with Independent Channel Control for Dynamic Dimming

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWV
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.5 x 0.20
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)17.9 x 7.5 x 0.20
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Backlight for LCD Size (inches)29 - 29
Brightness ControlPWM or LED DC current control
Channels (#)4
Fault SwitchYes
Frequency Range (MHz)0.2 - 1.2
IQ (Max) (μA)5
IS (mA)5.5
ISW (Typical) (mA)3400
Input Voltage (Max) (V)32
Input Voltage (Min) (V)9
Input Voltage Range (V)9 - 32
Integrated DiodeYes
InterfaceSPI
LEDs (#)4
Length (mm)17.9
MOQ1000
Output Current Max/Channel (mA)160
Output Voltage (Max) (V)75
Over Voltage ProtectionYes
Parametric CategoryBacklight LED Drivers
Peak Efficiency (%)90
Pkg. TypeSOICW
Qualification LevelStandard
Thickness (mm)0.2
Topology [Rail 1]Inductor Boost
Total Current for DC/DC Lighting (mA)700
Width (mm)7.5

Description

The ISL97686 is a PWM controlled LED driver that supports 4 channels of LED current, for Monitor and TV LCD backlight applications. It is capable of driving 160mA per channel from a 9V to 32V input supply, with current sources rated up to 75V absolute maximum. The ISL97686’s current sources achieve typical current matching to ±1%, while dynamically maintaining the minimum required VOUT necessary for regulation. This adaptive scheme compensates for the non-uniformity of forward voltage variance in the LED strings. The ISL97686 dimming can be controlled by a high speed SPI interface for independent channel control for dynamic dimming function synthesized on chip at 10-bit resolution. The ISL97686 has an advanced dynamic headroom control function, which monitors the highest LED forward voltage string, and regulates the output to the correct level to minimize power loss. This proprietary regulation scheme also allows for extremely linear PWM dimming from 0. 02% to 100%. The LED current can also be switched between two current levels, giving support for 3D applications. The ISL97686 incorporates extensive protections of string open and short circuit detections, OVP, and OTP.