Skip to main content
Compact 4-Ch LED Drivers with Phase Shift Control

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFN
Pkg. Code: LCV
Lead Count (#): 16
Pkg. Dimensions (mm): 3.00 x 3.00 x 0.75
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL97684IRTZ) Download

Product Attributes

Lead Count (#) 16
Carrier Type Tube
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Backlight for LCD Size (inches) 17 - 17
Brightness Control Yes
Channels (#) 4
Fault Switch Yes
Frequency Range (MHz) 0.6 - 1
IQ (Max) (μA) 5
IS (mA) 5
ISW (Typical) (mA) 1800
Input Voltage (Max) (V) 26.5
Input Voltage (Min) (V) 4
Input Voltage Range (V) 4 - 26.5
Integrated Diode No
LEDs (#) 4
Length (mm) 3
MOQ 1000
Output Current Max/Channel (mA) 50
Output Voltage (Max) (V) 45
Over Voltage Protection Yes
Parametric Category Backlight LED Drivers
Peak Efficiency (%) 90.1
Pitch (mm) 0.5
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.75
Pkg. Type TQFN
Price (USD) $1.94612
Qualification Level Standard
Thickness (mm) 0.75
Topology [Rail 1] Inductor Boost
Total Current for DC/DC Lighting (mA) 200
Width (mm) 3

Description

The ISL97682, ISL97683, ISL97684 are Renesas' highly integrated 2-3-4-channel LED drivers that are suitable for medium size TFT-LCD backlights. These parts can drive multiple channels of LEDs from inputs as low as 4V to outputs of up to 45V. They can also operate from inputs as low as 3V to outputs of up to 26. 5V in bootstrap configuration. The ISL97682, ISL97683, ISL97684 feature optional channels phase shift control. This feature is used to minimize the input, output ripple characteristics and load transient, which help eliminate or reduce the video and audio noise interference from the backlight driver operation. The ISL97682, ISL97683, ISL97684 offer 8-bit PWM dimming for systems that need frequency tuning flexibility. With the unique adaptive boost switching architecture, the ISL97682, ISL97683, ISL97684 also offer Direct PWM dimming with output, which follows input and achieves linearity as low as 0. 009% at 200Hz or 1. 35% at 30kHz. The drivers incorporate dynamic headroom control that monitors the highest LED forward voltage string and uses its feedback signal for the minimum output regulation. The ISL97682, ISL97683, ISL97684 incorporate extensive fault protection functions including string open and short circuit detections, OVP, and OTP. The switching frequency can be selected at either 600kHz or 1. 0MHz in PFM or PWM mode. These parts are available in the thin and compact 16 Ld 3mmx3mm TQFN package and operate in ambient temperature from -40°C to +85°C.