Skip to main content
Renesas Electronics Corporation
6-Channel LED Driver with Ultra Low Dimming Capability

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LMT
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL97672AIRZ-T)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Backlight for LCD Size (inches)17 - 17
Brightness ControlPWM
Channels (#)6
Fault SwitchYes
Frequency Range (MHz)0.6 - 1.2
IQ (Max) (μA)5
IS (mA)5
ISW (Typical) (mA)2000
Input Voltage (Max) (V)26.5
Input Voltage (Min) (V)4.5
Input Voltage Range (V)4.5 - 26.5
Integrated DiodeNo
LEDs (#)78
Length (mm)4
MOQ6000
Output Current Max/Channel (mA)50
Output Voltage (Max) (V)45
Over Voltage ProtectionYes
Parametric CategoryBacklight LED Drivers
Peak Efficiency (%)92.9
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 3.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Thickness (mm)0.9
Topology [Rail 1]Inductor Boost
Total Current for DC/DC Lighting (mA)300
Width (mm)3

Description

The ISL97672A is an integrated 6-channel power LED driver for LCD backlight applications. The ISL97672A is capable of driving LEDs with input from 4. 5V to 26. 5V and maximum output up to 45V. The ISL97672A employs an adaptive boost switching architecture that allows Direct PWM dimming with dimming duty cycle as low as 0. 007% at 200Hz or 0. 8% at 20kHz. PWM Dimming frequency can be as high as 30kHz. The ISL97672A employs the dynamic headroom control that monitors the highest LED forward voltage string for output regulation to minimize headroom voltage and power loss in a typical multi-string operation. Typical current matching between channels is ±0. 7%. The ISL97672A incorporates extensive protection functions that flag whenever a fault occurs. The protections include string-open and short-circuit detections, OVP, OTP, and an optional output short-circuit protection with external fault disconnect switch. The ISL97672A is offered in a compact 20 Ld QFN 3x4 package and can operate in ambient temperatures of -40°C to +85°C.