Skip to main content
Renesas Electronics Corporation
TFT-LCD Supply + DCP + VCOM Amplifier + Gate Pulse Modulator + RESET

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LCW
Lead Count (#):28
Pkg. Dimensions (mm):5.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)28
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Advanced FeaturesUVLO, UVP, OVP, OCP, and OTP Protection
Boost Current Limit (A)1.5
Gamma (#)0
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.5
Input Voltage Range (V)2.5 - 5.5
Length (mm)5
Logic Voltage (Max)VIN
Logic Voltage (Min)0.8
MOQ6000
Off Voltage (Max) (V)0 - 0
Off Voltage (Min) (V)-10
On Voltage (Max) (V)33 - 33
On Voltage Range (V)7 - 33
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 4.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Thickness (mm)0.9
VBOOST (V)15
VCOM amplifiers (#)1
VLOGIC0.8 to VIN
VOFF/VN-10 to 0
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

The ISL97649B is an integrated power management IC (PMIC) for TFT-LCDs used in notebooks, tablet PCs, and monitors. The device integrates a boost converter for generating AVDD. VON and VOFF are generated by a charge pump driven by the switching node of the boost. The ISL97649B also includes a VON slice circuit, reset function, and a high performance VCOM amplifier with DCP (Digitally Controlled Potentiometer) that is used as a VCOM calibrator. The AVDD boost converter features a 1. 5A /0. 18Ω boost FET with 600/1200kHz switching frequency. The gate pulse modulator can control gate voltage up to 30V, and both the rate and slew delay time are selectable. The supply monitor generates a reset signal when the system is powered down. The ISL97649B provides a programmable VCOM with I2C interface. One VCOM amplifier is also integrated in the chip. The output of VCOM is power-up with voltage at the last programmed 8-bit EEPROM setting.