Skip to main content
Renesas Electronics Corporation
TFT-LCD Supply + DCP + VCOM Amplifier + Gate Pulse Modulator + RESET

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LCW
Lead Count (#):28
Pkg. Dimensions (mm):5.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)28
Carrier TypeTube
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Advanced FeaturesUVLO, UVP, OVP, OCP, and OTP Protection
Boost Current Limit (A)1.5
Gamma (#)0
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.5
Input Voltage Range (V)2.5 - 5.5
Length (mm)5
Logic Voltage (Max)VIN
Logic Voltage (Min)0.8
MOQ450
Off Voltage (Max) (V)0 - 0
Off Voltage (Min) (V)-10
On Voltage (Max) (V)33 - 33
On Voltage Range (V)7 - 33
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 4.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Thickness (mm)0.9
VBOOST (V)15
VCOM amplifiers (#)1
VLOGIC0.8 to VIN
VOFF/VN-10 to 0
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

The ISL97649A is an integrated power management IC (PMIC) for TFT-LCDs used in notebooks, tablet PCs, and monitors. The device integrates a boost converter for generating AVDD, an LDO for VLOGIC. VON and VOFF are generated by a charge pump driven by the switch node of the boost. The ISL97649A also includes a VON slice circuit, reset function, and a high performance VCOM amplifier with DCP (Digitally Controlled Potentiometer) that is used as a VCOM calibrator. The AVDD boost converter features a 1. 5A/0. 18Ω boost FET with 600/1200kHz switching frequency. The logic LDO includes a 350mA FET for driving the low voltage needed by external digital circuitry. The gate pulse modulator can control the gate voltage up to 30V, and both the rate and slew delay times are selectable. The supply monitor generates a reset signal when the system is powered down. It provides a programmable VCOM with I2C interface. One VCOM amplifier is also integrated in the chip. The output of the VCOM is powered up with the voltage at the last programmed 8-bit EEPROM setting.