Skip to main content
3+1 Voltage Regulator for IMVP-7/VR12™ CPUs

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFN
Pkg. Code: LXN
Lead Count (#): 48
Pkg. Dimensions (mm): 5.99 x 5.99 x 0.75
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
RoHS (ISL95831CHRTZ) Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 48
Carrier Type Tube
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -10 to +100°C
Bias Voltage Range (V) 4.75 - 5.25
Droop Yes
Input Voltage (Max) (V) 25
Input Voltage (Min) (V) 4.5
Integrated MOSFET Driver (s) Yes
Length (mm) 6
MOQ 1000
Output Current (Max) [Rail 1] (A) 90
Output Voltage (Max) (V) 1.52
Output Voltage (Min) (V) 0.25
Outputs (Max) (#) 1
Parametric Applications VR12/IMVP7
Parametric Category Multiphase DC/DC Switching Controllers
Phases (Max) 3
Pitch (mm) 0.4
Pkg. Dimensions (mm) 6.0 x 6.0 x 0.75
Pkg. Type TQFN
Price (USD) $5.61248
Qualification Level Standard
Thickness (mm) 0.75
VID Yes
Width (mm) 6

Description

Compliant with IMVP-7/VR12™, the ISL95831C provides a complete solution for microprocessor and graphic processor core power supply. It provides two Voltage Regulators (VRs) with three integrated gate drivers. The first VR can be configured as 3-, 2- or 1-phase VR while the second output is 1-phase VR, providing maximum flexibility. The two VRs share the serial control bus to communicate with the CPU and achieve lower cost and smaller board area compared with the two-chip approach. Based on Intersil’s Robust Ripple Regulator (R3) technology™, the PWM modulator compared to traditional modulators, has faster transient settling time, variable switching frequency during load transients and has improved light load efficiency with its ability to automatically change switching frequency. The ISL95831C has several other key features. Both outputs support DCR current sensing with single NTC thermistor for DCR temperature compensation or accurate resistor current sensing. Both outputs come with remote voltage sense, programmable VBOOT voltage, programmable IMAX, TMAX, adjustable switching frequency, OC protection and separate Power-Good.