Skip to main content
Green Hybrid Digital Four Phase PWM Controller for Intel VR12.5™ CPUs

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFN
Pkg. Code: LZW
Lead Count (#): 40
Pkg. Dimensions (mm): 5.00 x 5.00 x 0.75
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
RoHS (ISL95820CRTZ) Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 40
Carrier Type Tube
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) 0 to +70°C
Bias Voltage Range (V) 4.75 - 5.25
Droop Yes
Input Voltage (Max) (V) 28
Input Voltage (Min) (V) 4.5
Integrated MOSFET Driver (s) Yes
Length (mm) 5
MOQ 600
Output Current (Max) [Rail 1] (A) 120
Output Voltage (Max) (V) 2.3
Output Voltage (Min) (V) 0.5
Outputs (Max) (#) 1
Parametric Applications VR12.5
Parametric Category Multiphase DC/DC Switching Controllers
Phases (Max) 4
Pitch (mm) 0.4
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.75
Pkg. Type TQFN
Price (USD) $5.3625
Qualification Level Standard
Thickness (mm) 0.75
VID Yes
Width (mm) 5

Description

The ISL95820 Pulse Width Modulation (PWM) controller IC provides a complete low-cost solution for Intel VR12. 5™ compliant microprocessor core power supplies. It provides the control and protection for a Voltage Regulator (VR). The VR incorporates 3 integrated drivers and can operate in 4-, 3-, 2- or 1-phase configurations. The VR uses a serial control bus to communicate with the CPU and achieve lower cost and smaller board area. The VR utilizes Intersil’s Robust Ripple Regulator R3 Technology™. The R3™ modulator has many advantages compared to traditional modulators, including faster transient response, variable switching frequency in response to load transients, and improved light load efficiency due to diode emulation mode with load-dependent low switching frequency. The ISL95820 has several other key features. It supports either DCR current sensing with a single NTC thermistor for DCR temperature compensation or more precise resistor current sensing if desired; remote voltage sense; programmable VBOOT voltage, IMAX, voltage transition slew rate and switching frequency; adjustable overcurrent protection; and Power-Good signal.