Skip to main content
Renesas Electronics Corporation
Bidirectional Buck-Boost Voltage Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LAE
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.70
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL95338HRTZ)Download

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
Assembly LocationMALAYSIA, TAIWAN
Wafer Fab LocationTAIWAN
Audible NoiseNo
Battery Charge Voltageup to 20V
Battery Charge Voltage Adjustment12mV steps
Bi-directionYes
Clock OutNo
Control TypeR3 modulator
DC Adapter DetectionVoltage sensing
DitherNo
Duty Cycle (%)100 - 100
External BiasNo
Input Voltage (Max) (V)24
Input Voltage (Min) (V)3.8
Input Voltage Range (V)3.8 - 24
Length (mm)4
MOQ4900
Output Voltage (Max) (V)20
Output Voltage (Min) (V)2
Outputs (#)1
PORYes
ParallelableNo
Parametric CategoryBuck-Boost Controllers (External FETs)
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.70
Pkg. TypeTQFN
Price (USD)$5.4054
Product TypeVoltage Regulator
Qualification LevelStandard
Quiescent Current130 µA (forward)
SYNCH CapabilityNo
Switching Frequency (KHz)1 - 1
Switching Frequency Range (Typical) (kHz)620 - 620
Thickness (mm)0.7
Topology [Rail 1]Buck-Boost
Width (mm)4

Description

The ISL95338 is a bidirectional, buck-boost voltage regulator that provides buck-boost voltage regulation and protection features. The Renesas advanced R3™ Technology provides high light-load efficiency, fast transient response, and seamless DCM/CCM transitions. The ISL95338 takes input power from a wide range of DC power sources (such as conventional AC/DC ADPs, USB PD ports, and travel ADPs) and safely converts it to a regulated voltage up to 20V. The ISL95338 can also convert a wide range DC power source connected at its output (system side) to a regulated voltage to its input (ADP side). This bidirectional buck-boost regulation feature makes its application very flexible. The ISL95338 includes various system operation functions such as Forward mode enable, Reverse mode enable, programmable soft-start time, and adjustable VOUT in both the forward direction and reverse direction. The protection functionalities include OCP, OVP, UVP, and OTP. The ISL95338 has serial communication through SMBus/I2C that allows programming of many critical parameters to deliver a customized solution. These programming parameters include, but are not limited to: output current limit, input current limit, and output voltage setting.