Skip to main content
Renesas Electronics Corporation
High Efficiency 5V, 10A Buck Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LVF
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 6.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL95210HRZ-T7A)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
Control TypeDigital
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Min) (V)2.97
Input Voltage (Min) [Rail 1] (V)2.97
Length (mm)4
MOQ250
Output Current (Max) [Rail 1] (A)10
Output Voltage (Max) (V)2.16
Output Voltage (Max) [Rail 1] (V)2.16
Output Voltage (Min) (V)0.6
Output Voltage (Min) [Rail 1] (V)0.6
Outputs (#)1
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)95
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 6.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Quiescent Current1900 µA
Switching Frequency (KHz)0.8 - 0.8
Switching Frequency Range (Typical) (kHz)400 - 800
Thickness (mm)0.9
Topology [Rail 1]Buck
Width (mm)6

Description

The ISL95210 is a high-efficiency step-down regulator that can deliver 10A of output current from a 5V input. The small 4mmx6mm QFN package and only four external components provide a very small total solution size. Low resistance internal MOSFETs deliver excellent efficiency and permit full power operation in a +90°C ambient without airflow. The regulator operates from an input voltage of 2. 97V to 5. 5V, and provides a 0. 6% accurate output voltage over the full operating temperature range. Intersil's patented R4™ control architecture provides exceptional transient response with no external compensation components. The output voltage may be programmed by an internal DAC or by an external resistor divider (see Output Voltage Programming on page 11 for more details). Several digital control signals provide flexibility for users that want additional features. Switching frequency, switching mode, output voltage margining and daisy-chained power-good functions are all programmed by these pins. The ISL95210 also includes comprehensive internal protection for overvoltage, undervoltage, overcurrent and over-temperature conditions.