Skip to main content
Renesas Electronics Corporation
Precision Single-Phase Buck PWM Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJR
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
RoHS (ISL9501CRZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)40
Carrier TypeTube
Pkg. Dimensions (mm)6.0 x 6.0 x 0.90
Pb (Lead) FreeNo
Temp. Range (°C)0 to +70°C
DDR CapableNo
Lead CompliantNo
Length (mm)6
Linear OutputNo
MOQ1000
Outputs (#)1
Parametric ApplicationsMicroprocessors in notebook computers
Parametric CategoryBuck Controllers (External FETs)
Pitch (mm)0.5
Pkg. TypeQFN
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)250 - 500
Tape & ReelNo
Thickness (mm)0.9
Topology [Rail 1]Buck
VIDYes
Width (mm)6

Description

The ISL9501 Single-phase Buck PWM control IC, with integrated half bridge gate drivers, proVSELes a precision voltage regulation system for microprocessors in notebook computers. Single-phase operation proVSELes flexibility in meeting the requirements of the latest microprocessors. This control IC also features both input voltage feed-forward and average current mode control for excellent dynamic response, “Loss-less” current sensing using MOSFET rDS(ON) and user selectable switching frequencies from 250kHz to 500kHz. The ISL9501 includes a 6-bit digital-to-analog converter (DAC) that dynamically adjusts the CORE PWM output voltage. The ISL9501 also has logic inputs to select Active, Deep Sleep and Deeper Sleep modes of operation. A precision reference, remote sensing and proprietary architecture, with integrated, processor-mode, compensated “Droop”, proVSELe excellent static and dynamic CORE voltage regulation. To improve efficiency at light loading, the ISL9501 will operate in diode emulation in Deep and Deeper Sleep modes. Another feature of this IC controller is the PGOOD monitor circuit that is held low until CORE voltage increases (during its soft-start sequence) to within 12% of the “Boot” voltage. This PGOOD signal is masked during VSEL changes. Output overcurrent, overvoltage and undervoltage are monitored and result in the converter latching off and PGOOD signal being held low. The overvoltage and undervoltage thresholds are 112% and 84% of the VSEL, Deep or Deeper Sleep setpoint, respectively. Overcurrent protection features a 32 cycle overcurrent shutdown. PGOOD, overvoltage, undervoltage and overcurrent proVSELe monitoring and protection for the microprocessor and power system. The ISL9501 IC is available in a 38 Ld TSSOP and a 40 Ld QFN.