| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MZL |
| Lead Count (#): | 38 |
| Pkg. Dimensions (mm): | 9.7 x 4.4 x 0.92 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | No |
| RoHS (ISL9500CVZ) | Download |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 38 |
| Carrier Type | Tube |
| Pb (Lead) Free | No |
| Temp. Range (°C) | 0 to +70°C |
| Bias Voltage Range (V) | 4.75 - 5.25 |
| Droop | Yes |
| Input Voltage (Max) (V) | 5.25 |
| Input Voltage (Min) (V) | 4.75 |
| Integrated MOSFET Driver (s) | Yes |
| Length (mm) | 9.7 |
| MOQ | 1000 |
| Output Current (Max) [Rail 1] (A) | 60 |
| Output Voltage (Max) (V) | 1.708 |
| Output Voltage (Min) (V) | 0.7 |
| Outputs (Max) (#) | 1 |
| Parametric Category | Multiphase DC/DC Switching Controllers |
| Phases (Max) | 2 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 9.7 x 4.4 x 0.92 |
| Pkg. Type | TSSOP |
| Qualification Level | Standard |
| Thickness (mm) | 0.92 |
| VID | Yes |
| Width (mm) | 4.4 |
The ISL9500 multi-phase Buck PWM control IC, with integrated half bridge gate drivers, provides a precision voltage regulation system for microprocessors in notebook computers. Two-phase operation eases the thermal management issues and load demand of high performance processors. This control IC also features both input voltage feed-forward and average current mode control for excellent dynamic response, “Loss-less” current sensing using MOSFET rDS(ON) and user selectable switching frequencies from 250kHz to 1MHz per phase. The ISL9500 includes a 6-bit digital-to-analog converter (DAC) that dynamically adjusts the CORE PWM output voltage. The ISL9500 also has logic inputs to select Active, Deep Sleep and Deeper Sleep modes of operation. A precision reference, remote sensing and proprietary architecture, with integrated, processor-mode, compensated “Droop”, provide excellent static and dynamic CORE voltage regulation. To improve efficiency at light loading, the ISL9500 can be configured to run in single phase PWM in Active, Deep or Deeper Sleep modes of operation. Also, in Deep and Deeper sleep modes the ISL9500 will operate in diode emulation. Another feature of this IC controller is the PGOOD monitor circuit that is held low until CORE voltage increases, during its soft-start sequence, to within 12% of the “Boot” voltage. This PGOOD signal is masked during VID changes. Output overcurrent, overvoltage and undervoltage are monitored and result in the converter latching off and PGOOD signal being held low. The overvoltage and undervoltage thresholds are 112% and 84% of the VID, Deep or Deeper Sleep setpoint, respectively. Overcurrent protection features a 32 cycle overcurrent shutdown. PGOOD, overvoltage, undervoltage and overcurrent provide monitoring and protection for the microprocessor and power system. The ISL9500 IC is available in a 38 lead TSSOP.