Skip to main content
Triple, 180° Out-of-Phase, Synchronous Step-Down PWM Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LFQ
Lead Count (#):40
Pkg. Dimensions (mm):5.00 x 5.00 x 0.90
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL9444IRZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)40
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bias Voltage Range (V)5 - 5
DDR CapableNo
Input Voltage (Max) (V)26
Input Voltage (Max) [Rail 1] (V)26 - 26
Input Voltage (Min) (V)4.5
Input Voltage (Min) [Rail 1] (V)4.5
Length (mm)5
Linear OutputYes
MOQ660
Output Current (Max) [Rail 1] (A)20
Output Current 1 (Max) (A)20
Output Current 2 (Max) (A)20
Output Voltage (Max) [Rail 1] (V)26
Output Voltage (Min) (V)0.7
Output Voltage (Min) [Rail 1] (V)0.7
Output Voltage 1 (Max) (V)26
Output Voltage 2 (Max)26
Output Voltage 3 (Max)26
Outputs (#)3
Parametric CategoryBuck Controllers (External FETs)
Pitch (mm)0.4
Pkg. Dimensions (mm)5.0 x 5.0 x 0.90
Pkg. TypeQFN
Price (USD)$3.81871
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)200 - 1200
Thickness (mm)0.9
Topology [Rail 1]Buck
Width (mm)5

Description

The ISL9444 is a triple-output synchronous buck controller that integrates three PWM controllers which are fully featured and designed to provide multi-rail power for use in products such as cable and satellite set-top boxes, VoIP gateways, cable modems, and other home connectivity products as well as a variety of industrial and general purpose applications. Each output is adjustable down to 0. 7V. The PWMs are synchronized at 180° out-of-phase, thus reducing the input RMS current and ripple voltage. The ISL9444 offers independent power-good indicators, programmable soft-start and tracking functions for ease of supply rail sequencing and integrated UV/OV/OC/OT protections in a space conscious 5mmx5mm QFN package. Switching frequency can be set between 200kHz and 1200kHz using a resistor. The ISL9444 can be synchronized to another ISL9444 to reduce any beat frequency. The ISL9444 utilizes internal loop compensation to keep minimum peripheral components for a compact design and a low total solution cost. These devices are implemented with current mode control with feed-forward to cover various applications even with fixed internal compensations.