Skip to main content
Renesas Electronics Corporation
Triple Step-Down PWM and Single Linear Controller with Programmable Soft-Start

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LAZ
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL9440BIRZ-T)Download

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bias Voltage Range (V)5 - 5
DDR CapableNo
Input Voltage (Max) (V)24
Input Voltage (Max) [Rail 1]24
Input Voltage (Min) (V)4.5
Input Voltage (Min) [Rail 1] (V)4.5
Length (mm)5
Linear OutputYes
MOQ6000
Output Current (Max) [Rail 1] (A)0.8
Output Current 1 (Max) (A)0.8
Output Current 2 (Max) (A)24
Output Voltage (Max) [Rail 1] (V)24
Output Voltage (Min) (V)0.8
Output Voltage (Min) [Rail 1] (V)0.8
Output Voltage 1 (Max) (V)24
Output Voltage 2 (Max)Adj.
Output Voltage 3 (Max)Adj.
Outputs (#)4
Parametric CategoryBuck Controllers (External FETs)
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)300 - 300
Thickness (mm)0.9
Topology [Rail 1]Buck
Width (mm)5

Description

The ISL9440B and ISL9440C are quad-output synchronous buck controllers that integrate three PWM controllers and one low drop-out linear regulator controller, which are full featured and designed to provide multi-rail power for use in products such as cable and satellite set-top boxes, VoIP gateways, cable modems, and other home connectivity products as well as a variety of industrial and general purpose applications. Each output is adjustable down to 0. 8V. The PWMs are synchronized at 180° out-of-phase thus, reducing the RMS input current and ripple voltage. The ISL9440B and ISL9440C offer programmable soft-start, independent enable inputs for ease of supply rail sequencing, and integrated UV/OV/OC/OT protections in a space conscious 5mmx5mm QFN package. An early warning function is offered to output a logic signal to warn the system to back up data when input voltage falls below a certain level. The ISL9440B and ISL9440C utilize internal loop compensation to keep minimum peripheral components for compact design and a low total solution cost. These devices are implemented with current mode control with feed-forward to cover various applications even with fixed internal compensations.