| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LDK |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL94216AIRZ-T7) | Download |
| Lead Count (#) | 64 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Absolute Cell Voltage Measurement Accuracy | ±10mV Max (°C to 60°C) |
| Advanced Features | High hot plug rating: 62V, Low Side Current Sense, Supports High Side and Low Side Power FETs |
| Cell Balancing FETs | Both |
| Cells Supported (#) | 4 - 16 |
| Charge/Discharge FET Arrangement | Both |
| Charge/Discharge FET Control | Yes |
| Charge/Discharge FET Location | Both |
| Comm. Interface | I2C, SPI, and Single Wire |
| Daisy Chain | No |
| GPI+GPIOs (#) | 6 |
| IS (Typical) | 0.2 |
| IS (mA) | 0.2 |
| Implementation | Pack |
| Integrated Charge/Discharge FET Drive | Yes |
| Integrated Current Sense/Detection | Low Side |
| Integrated Regulator Output/Reference Output | 3.3V / 2.5V |
| Integrated Temperature Sense | Yes |
| Internal ADC (bits) | 16 |
| Length (mm) | 9 |
| MOQ | 1000 |
| Pack Voltage | 12V to 55V |
| Pack Voltage (Op) | 12 - 55 |
| Parametric Category | Battery Protectors, Monitors & Balancers |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 0.85 |
| Pkg. Type | QFN |
| Price (USD) | $13.89654 |
| Qualification Level | Standard |
| SHDN ICC | 5 µA (typ) |
| Sleep/Reset Mode Current (µA) | 10 |
| Stand Alone Capable | No |
| Thickness (mm) | 0.85 |
| Width (mm) | 9 |
The ISL94216A is a 16-cell Battery Front End (BFE) IC, an essential component of any Battery Management System (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures. A differential multiplexer and 16-bit ADC allows for accurate monitoring of cell voltage, temperature, and load current for management of the overall state of the battery pack.
The ISL94216A supports I2C, SPI, and Single Wire protocols allowing customers to connect an MCU in a proprietary battery management solution. Low current consumption with an average IDLE mode current of 200µA and a SHIP mode current of less than 18µA maximizes the storage and discharge life of a battery pack.
The ISL94216A features internal cell balancing circuitry that provides 8mA of balance current per cell. External cell balancing for higher currents is also supported. This 16-cell high voltage BFE IC is offered in an efficient 64 Ld QFN package with a thermal pad.