| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LDK |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL94216AIRZ) | Download |
| Lead Count (#) | 64 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | MALAYSIA, TAIWAN |
| Wafer Fab Location | TAIWAN |
| Absolute Cell Voltage Measurement Accuracy | ±10mV Max (°C to 60°C) |
| Advanced Features | High hot plug rating: 62V, Low Side Current Sense, Supports High Side and Low Side Power FETs |
| Cell Balancing FETs | Both |
| Cells Supported (#) | 4 - 16 |
| Charge/Discharge FET Arrangement | Both |
| Charge/Discharge FET Control | Yes |
| Charge/Discharge FET Location | Both |
| Comm. Interface | I2C, SPI, and Single Wire |
| Daisy Chain | No |
| GPI+GPIOs (#) | 6 |
| IS (mA) | 0.2 |
| Implementation | Pack |
| Integrated Charge/Discharge FET Drive | Yes |
| Integrated Current Sense/Detection | Low Side |
| Integrated Regulator Output/Reference Output | 3.3V / 2.5V |
| Integrated Temperature Sense | Yes |
| Internal ADC (bits) | 16 |
| Length (mm) | 9 |
| MOQ | 2600 |
| Pack Voltage | 12V to 55V |
| Pack Voltage (Op) | 12 - 55 |
| Parametric Category | Battery Protectors, Monitors & Balancers |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 0.85 |
| Pkg. Type | QFN |
| Price (USD) | $14.79938 |
| Qualification Level | Standard |
| SHDN ICC | 5 µA (typ) |
| Sleep/Reset Mode Current (µA) | 10 |
| Stand Alone Capable | No |
| Thickness (mm) | 0.85 |
| Width (mm) | 9 |
The ISL94216A is a 16-cell battery front-end (BFE) IC, an essential component of any battery management system (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures. A differential multiplexer and 16-bit ADC allow for accurate monitoring of cell voltage, temperature, and load current for management of the overall state of the battery pack.
The ISL94216A supports I²C, SPI, and single-wire protocols, allowing customers to connect an MCU in a proprietary battery management solution. Low current consumption with an average IDLE mode current of 200µA and a SHIP mode current of less than 18µA maximizes the storage and discharge life of a battery pack.
The ISL94216A features internal cell balancing circuitry that provides 8mA of balance current per cell. External cell balancing for higher currents is also supported. This 16-cell high-voltage BFE IC is offered in an efficient 64 Ld QFN package with a thermal pad.