Skip to main content
Renesas Electronics Corporation
16-Cell Battery Front End

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LDK
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ISL94216IRZ-T)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeReel
Absolute Cell Voltage Measurement Accuracy±10mV Max (°C to 60°C)
Advanced FeaturesHigh hot plug rating: 62V, Low Side Current Sense, Supports High Side and Low Side Power FETs
Cell Balancing FETsBoth
Cells Supported (#)4 - 16
Charge/Discharge FET ArrangementBoth
Charge/Discharge FET ControlYes
Charge/Discharge FET LocationBoth
Comm. InterfaceI2C, SPI, and Single Wire
Daisy ChainNo
GPI+GPIOs (#)6
IS (mA)0.2
ImplementationPack
Integrated Charge/Discharge FET DriveYes
Integrated Current Sense/DetectionLow Side
Integrated Regulator Output/Reference Output3.3V / 2.5V
Integrated Temperature SenseYes
Internal ADC (bits)16
Lead Count (#)64
Length (mm)9
MOQ3000
Moisture Sensitivity Level (MSL)1
Pack Voltage12V to 55V
Pack Voltage (Op)12 - 55
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.85
Price (USD)$13.62228
Qualification LevelStandard
SHDN ICC5 µA (typ)
Series Cells4-16
Sleep/Reset Mode Current (µA)10
Stand Alone CapableNo
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.85
Width (mm)9

Description

The ISL94216 is a 16-cell Battery Front End (BFE) IC, an essential component of any Battery Management System (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures. A differential multiplexer and 16-bit ADC allows for accurate monitoring of cell voltage, temperature, and load current for management of the overall state of the battery pack.

The ISL94216 supports I2C, SPI, and Single Wire protocols allowing customers to connect an MCU in a proprietary battery management solution. Low current consumption with an average IDLE mode current of 200µA and a SHIP mode current of less than 18µA maximizes the storage and discharge life of a battery pack.

The ISL94216 features internal cell balancing circuitry that provides 8mA of balance current per cell. External cell balancing for higher currents is also supported. This 16-cell high voltage BFE IC is offered in an efficient 64 Ld QFN package with a thermal pad.