Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • Up to 12-cell voltage monitors, support Li-Ion CoO2, Li-ion Mn2O4, and Li-ion FePO4 chemistries
  • Cell voltage measurement accuracy ±10mV
  • 13-bit cell voltage measurement
  • Pack voltage measurement accuracy ±180mV
  • 14-bit pack voltage and temperature measurements
  • Cell voltage scan rate of 19.5µs per cell (234µs to scan 12 cells)
  • Internal temperature monitoring
  • Up to four external temperature inputs
  • Robust daisy chain communications system
  • Daisy chain up to 14 devices to monitor up to 168 cells
  • Integrated system diagnostics for all key internal functions
  • Hardwired and communications based fault notification
  • Integrated watchdog shuts down device if communication is lost
  • 7µA shutdown current: Enable = VSS
  • 2Mbps SPI

Description

The ISL94212A Li-ion battery manager IC supervises up to 12 series-connected cells. The part provides accurate monitoring, cell balancing, and extensive system diagnostics functions. Three cell balancing modes are provided: manual balancing mode, timed balancing mode, and auto balance mode. The auto balance mode terminates balancing functions when a charge transfer value has been met. The ISL94212A communicates with a host microcontroller via a serial peripheral interface (SPI) and with other ISL94212A devices using a robust, proprietary two-wire Daisy Chain system. The ISL94212A is offered in a 64 Ld TQFP package and is specified for an operational temperature range of -40°C to +85°C.

Parameters

Attributes Value
Cells Supported (#) 6 - 12
Pack Voltage (Op) 6 - 60
Cell Balancing FETs Both, External (Built-in Drivers)
Integrated Current Sense/Detection None
Charge/Discharge FET Control No
Charge/Discharge FET Arrangement N/A
Charge/Discharge FET Location N/A
IS (mA) 3.31
Sleep Mode Current (µA) 12, 14
Stand Alone Capable No
Internal ADC (bits) 14
Daisy Chain Yes
GPI+GPIOs (#) 4
Qualification Level Standard
Temp. Range (°C) -40 to +85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TQFP 10.0 x 10.0 x 1.00 64 0.5

Applications

  • Hybrid Electric Vehicle Battery Packs
  • Battery Backup Systems
  • E-Moto
  • E-Bike

Applied Filters: