Skip to main content
Renesas Electronics Corporation
Standalone 3 to 8 Cell Li-Ion Battery Pack Monitor

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LAO
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL94202IRTZ-T7A)Download

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Absolute Cell Voltage Measurement Accuracy15mV Max (0°C to 60°C)
Cell Balancing FETsExternal (Built-in Drivers)
Cells Supported (#)3 - 8
Charge/Discharge FET ArrangementBoth
Charge/Discharge FET ControlYes
Charge/Discharge FET LocationHigh Side
Comm. InterfaceI2C
Daisy ChainNo
GPI+GPIOs (#)2
IS (mA)0.348
ImplementationPack
Integrated Charge/Discharge FET DriveYes
Integrated Current Sense/DetectionHigh Side
Integrated Regulator Output/Reference Output2.5V / 1.8V
Integrated Temperature SenseYes
Internal ADC (bits)14
Length (mm)6
MOQ250
Pack Voltage4V to 36V
Pack Voltage (Op)4 - 36
Parametric CategoryBattery Protectors, Monitors & Balancers
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.75
Pkg. TypeTQFN
Price (USD)$7.01572
Qualification LevelStandard
SHDN ICC(max) 1 µA
Series Cells3 to 8 Cells
Sleep/Reset Mode Current (µA)13
Stand Alone CapableState Machine
Thickness (mm)0.75
Width (mm)6

Description

The ISL94202 is a battery pack monitor IC that supports from three to eight series connected cells. It provides complete battery monitoring and pack control. The ISL94202 provides automatic shutdown and recovery from out-of-bounds conditions and automatically controls pack cell balancing. The ISL94202 is highly configurable as a stand-alone unit, but can be used with an optional external Microcontroller (MCU), which communicates to the ISL94202 through an I2C interface. The ISL94202 supersedes the ISL94203 for all future designs, as the ISL94202 operates in both parallel and series power FET configurations.