Skip to main content
Renesas Electronics Corporation
Buck-Boost Configurable Battery Charger with SMBus Interface and USB Power Delivery

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LAE
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.70
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL9241HRTZ-T7A)Download

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Audible NoiseNo
Automatic Power Source SelectionYes
Automatic Trickle Charge (Typical)Set by user
Battery Charge Voltage3.9 to 18.304
Battery Charge Voltage Adjustment8mV steps
Battery ChemistryMulti-Cell Li+/Polymer
Battery Leakage Current (Max)20uA (BGATE off, NGATE off, GPCOMP off, PSYS off, BMON off, Vbat = 8.4V, DCIN comes from Bat)
Bi-directionYes
Charge Current Limit Accuracy±3
Charging Voltage Accuracy (Max) (±%)0.5
DC Adapter DetectionYes
DitherYes
Duty Cycle (%)100 - 100
Input Current Limit Accuracy (% (±))2.25
Input Voltage (Max) (V)23.4
Input Voltage (Min) (V)3.9
Input Voltage Range (V)3.9 - 23.4
Length (mm)4
MOQ250
Output Voltage (Max) (V)18.304
Output Voltage (Min) (V)3.9
Parametric CategoryBattery Charger ICs
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.70
Pkg. TypeTQFN
Price (USD)$6.46588
Product TypeBattery Charger
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)600 - 1420
Thickness (mm)0.7
Topology [Rail 1]Hybrid Power Buck-Boost
Trickle Charge Current Range64mA, 96mA, 128mA, 160mA, 192mA, 224mA, or 256mA
Width (mm)4

Description

The ISL9241 is a digitally configurable buck-boost battery charger that can support both Narrow Voltage Direct Charging (NVDC) and Hybrid Power Buck-Boost (HPBB/Bypass) charging and switch between the modes using firmware control. Bypass mode is also supported using the firmware of the controller, which allows the adapter to provide power directly to the system. The ISL9241 provides charging functionality, system bus regulation, and protection features using only NFETs for tablet, Ultrabook, and notebook platforms. The advanced Renesas R3™ technology provides a high, light-load efficient Charging mode. The ISL9241 takes input power from a wide range of DC power sources (such as conventional AC/DC charger adapters, USB Type-C Power ports, and travel adapters) and safely charges battery packs with up to 4-series cell Li-ion batteries. The system power can be provided from the adapter, battery, or a combination of both. The reconfigurable internal registers of the charger allow the use of a smaller inductor for the HPBB mode to achieve higher efficiencies across multiple power levels. The ISL9241 can operate with only a battery, only an adapter, or both connected. For Intel IMVP compliant systems, the ISL9241 includes System Power monitor (PSYS) functionality, which provides an analog signal representing total platform power. The PSYS output connects to a wide range of IMVP core regulators to provide an IMVP compliant power domain function. The ISL9241 supports reverse buck, boost, or buck-boost operation to the adapter port (OTG mode) from 2- to 4-cell batteries. This allows configurations to support USB-C Power Delivery (PD) output for Programmable Power Supply (PPS) ports. The ISL9241 serial communication uses SMBus/I2C, which allows programming of many key parameters to deliver a customized solution.