Skip to main content
Renesas Electronics Corporation
Buck-Boost Narrow VDC Battery Charger with SMBus Interface and USB OTG

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LIE
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.70
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL9238BIRTZ-T)Download

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +100°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
Audible NoiseNo
Automatic Power Source SelectionYes
Automatic Trickle Charge (Typical)Set by User
Battery Charge Voltage2.4 to 18.304
Battery Charge Voltage Adjustment8mV steps
Battery ChemistryMulti-Cell Li+/Polymer
Battery Leakage Current (Max)24µA, Battery only, BGATE on, PSYS OFF, BMON OFF, VBAT = 16.8V, DCIN current comes from battery, IBAT = IVBAT + ICSOP + ICSON + IDCIN + IVSYS
Charge Current Limit Accuracy±2.5 (CSOP - CSON = 60mV)
Charging Voltage Accuracy (Max) (±%)0.5
DC Adapter DetectionYes
Duty Cycle (%)0 - 0
Input Current Limit Accuracy (% (±))2
Input Voltage (Max) (V)23.4
Input Voltage (Min) (V)3.2
Input Voltage Range (V)3.2 - 23.4
Length (mm)4
MOQ6000
Parametric CategoryBattery Charger ICs
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.70
Pkg. TypeTQFN
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)635 - 1000
Thickness (mm)0.7
Topology [Rail 1]Buck-Boost
Trickle Charge Current Range64mA, 128mA, 256mA, or 512mA
Width (mm)4

Description

The ISL9238B is a buck-boost Narrow Output Voltage DC (NVDC) charger. The ISL9238B provides NVDC charging, system bus regulation, and protection features for tablets, Ultrabooks, notebooks, power banks, and any USB-C interface platform. The advanced Renesas R3™ technology provides high light-load efficiency and fast transient response. In Charging mode, the ISL9238B accepts input power from a wide range of DC power sources (such as conventional AC/DC charger adapters, USB PD ports, and travel adapters) and safely charges battery packs with up to 4-series cell Li-ion batteries. As an NVDC topology charger, the ISL9238B also regulates the system output to a narrow DC range for stable system bus voltage. System power can be provided from the adapter, battery, or a combination of both. The ISL9238B can operate with only a battery, only an adapter, or with both connected. For Intel IMVP8 compliant systems the ISL9238B includes System Power monitor (PSYS) functionality, which provides an analog signal representing total platform power. The PSYS output connects to a wide range of Renesas IMVP8 core regulators to provide an IMVP8 compliant power domain function. The ISL9238B supports reverse buck, boost, or buck-boost operation to the input port from 2- to 4-cell batteries. The ISL9238B provides SMBus/I2C serial communication that allows programming of many critical parameters to deliver a customized solution.