| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LIE |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.70 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL9238BHRTZ-T) | Download |
| Lead Count (#) | 32 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -10 to +100°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | TAIWAN |
| Audible Noise | No |
| Automatic Power Source Selection | Yes |
| Automatic Trickle Charge (Typical) | Set by User |
| Battery Charge Voltage | 2.4 to 18.304 |
| Battery Charge Voltage Adjustment | 8mV steps |
| Battery Chemistry | Multi-Cell Li+/Polymer |
| Battery Leakage Current (Max) | 24µA, Battery only, BGATE on, PSYS OFF, BMON OFF, VBAT = 16.8V, DCIN current comes from battery, IBAT = IVBAT + ICSOP + ICSON + IDCIN + IVSYS |
| Charge Current Limit Accuracy | ±2.5 (CSOP - CSON = 60mV) |
| Charging Voltage Accuracy (Max) (±%) | 0.5 |
| DC Adapter Detection | Yes |
| Duty Cycle (%) | 0 - 0 |
| Input Current Limit Accuracy (% (±)) | 2 |
| Input Voltage (Max) (V) | 23.4 |
| Input Voltage (Min) (V) | 3.2 |
| Input Voltage Range (V) | 3.2 - 23.4 |
| Length (mm) | 4 |
| MOQ | 6000 |
| Parametric Category | Battery Charger ICs |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.70 |
| Pkg. Type | TQFN |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 6000 |
| Qualification Level | Standard |
| Reel Size (in) | 13 |
| Switching Frequency Range (Typical) (kHz) | 635 - 1000 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.7 |
| Topology [Rail 1] | Buck-Boost |
| Trickle Charge Current Range | 64mA, 128mA, 256mA, or 512mA |
| Width (mm) | 4 |
The ISL9238B is a buck-boost Narrow Output Voltage DC (NVDC) charger. The ISL9238B provides NVDC charging, system bus regulation, and protection features for tablets, Ultrabooks, notebooks, power banks, and any USB-C interface platform. The advanced Renesas R3™ technology provides high light-load efficiency and fast transient response. In Charging mode, the ISL9238B accepts input power from a wide range of DC power sources (such as conventional AC/DC charger adapters, USB PD ports, and travel adapters) and safely charges battery packs with up to 4-series cell Li-ion batteries. As an NVDC topology charger, the ISL9238B also regulates the system output to a narrow DC range for stable system bus voltage. System power can be provided from the adapter, battery, or a combination of both. The ISL9238B can operate with only a battery, only an adapter, or with both connected. For Intel IMVP8 compliant systems the ISL9238B includes System Power monitor (PSYS) functionality, which provides an analog signal representing total platform power. The PSYS output connects to a wide range of Renesas IMVP8 core regulators to provide an IMVP8 compliant power domain function. The ISL9238B supports reverse buck, boost, or buck-boost operation to the input port from 2- to 4-cell batteries. The ISL9238B provides SMBus/I2C serial communication that allows programming of many critical parameters to deliver a customized solution.