Skip to main content
Renesas Electronics Corporation
Buck-Boost Narrow VDC Battery Charger with SMBus Interface and USB OTG

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LZZ
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL9237HRZ)Download

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
Assembly LocationMALAYSIA, TAIWAN
Wafer Fab LocationTAIWAN
Audible NoiseNo
Automatic Power Source SelectionYes
Automatic Trickle Charge (Typical)Set by User
Battery Charge Voltage2.4 to 13.824
Battery Charge Voltage Adjustment8mV steps
Battery ChemistryMulti-Cell Li+/Polymer
Battery Leakage Current (Max)12µA, Battery only, BGATE on, PSYS OFF, BMON OFF, VBAT = 12V, DCIN current comes from battery, IBAT = IVBAT + ICSOP + ICSON + IDCIN + IVSYS
Charge Current Limit Accuracy±2.5 (6A, CSOP - CSON = 60mV)
Charging Voltage Accuracy (Max) (±%)0.5
DC Adapter DetectionYes
Duty Cycle (%)0 - 0
Input Current Limit Accuracy (% (±))2
Input Voltage (Max) (V)23.4
Input Voltage (Min) (V)3.2
Input Voltage Range (V)3.2 - 23.4
Length (mm)4
MOQ4900
Parametric CategoryBattery Charger ICs
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Price (USD)$5.41292
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)599 - 1000
Thickness (mm)0.9
Topology [Rail 1]Buck-Boost
Trickle Charge Current Range64mA, 128mA, 256mA, or 512mA
Width (mm)4

Description

The ISL9237 is a buck-boost Narrow Output Voltage DC (NVDC) charger utilizing Intersil’s advanced R3™ Technology to provide high light-load efficiency, fast transient response and seamless DCM/CCM transitions for a variety of mobile and industrial applications. In Charge mode, the ISL9237 takes input power from a wide range of DC power sources (conventional AC/DC charger adapters, USB PD ports, travel adapters, etc. ) and safely charges battery packs with up to 3 cells in a series configuration. ISL9237 supports On-the-Go (OTG) function for 2- and 3-cell battery applications. When OTG function is enabled, the ISL9237 operates in the reverse Buck mode to provide 5V at the USB port. As a NVDC topology charger, it also regulates the system output to a narrow DC range for stable system bus voltage. The system power can be provided from the adapter, battery or a combination of both. The ISL9237 can operate with only a battery, only an adapter or both connected. For Intel IMVP8 compliant systems, the ISL9237 includes PSYS functionality, which provides an analog signal representing total platform power. The PSYS output will connect to a wide range of Intersil IMVP8 core regulators to provide an IMVP8 compliant power domain function. The ISL9237 has serial communication via SMBus/I2C that allows programming of many critical parameters to deliver a customized solution. These programming parameters include, but are not limited to: Adapter current limit, charger current limit, system voltage setting and trickle charging current limit.