| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LER |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 20 |
| Carrier Type | Reel |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| Accepts CC Adapter | No |
| Battery Chemistry | Single Cell Li+/Polymer |
| Function | Enable, Charge Status, Fault |
| Length (mm) | 4 |
| MOQ | 6000 |
| Output Current 1 (Max) (A) | 2 |
| Output Voltage (Typical) (V) | 4.2 |
| Parametric Category | Battery Charger ICs |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.75 |
| Pkg. Type | TQFN |
| Qualification Level | Standard |
| Safety Timer | Yes |
| Self Termination | Yes |
| Thermal Regulation | Yes |
| Thickness (mm) | 0.75 |
| VIN1 (Max) (V) | 18 |
| VIN1 Trickle Charge (Min) (% CC) | 10 |
| Voltage Accuracy (%) | 0.5 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.
The ISL9220 and ISL9220A are cost-effective and versatile battery chargers for 1-cell and 2-cell Li-ion and Li-Polymer-based portable applications. The device features synchronous PWM technology, maximizing power efficiency, thus minimizing charge time and heat. The 1.2MHz switching frequency allows use of small external inductors and capacitors. A simple charge current programming method is provided. External resistors program the fast charge and end-of-charge currents. The two status outputs can be used to drive LEDs, or can be connected to a host processor. A programmable charge timer provides the ability to detect defective batteries, and provides a secondary method for detecting charge termination. A thermistor interface is provided for battery presence detection and for temperature-qualified charging conditions. Additional features include preconditioning of an over-discharged battery, automatic recharge, and a thermally enhanced QFN package.