| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | LHU |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (ISL9214AIRZ-T) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 10 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Accepts CC Adapter | No |
| Battery Chemistry | Single Cell Li+/Polymer |
| Function | Enable, Charge Status, Programmable IMIN, Reference Voltage |
| Length (mm) | 3 |
| MOQ | 6000 |
| Output Current 1 (Max) (A) | 1 |
| Output Voltage (Typical) (V) | 4.2 |
| Parametric Category | Battery Charger ICs |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.90 |
| Pkg. Type | DFN |
| Qualification Level | Standard |
| Safety Timer | No |
| Self Termination | No |
| Thermal Regulation | Yes |
| Thickness (mm) | 0.9 |
| VIN1 (Max) (V) | 28 |
| VIN1 Trickle Charge (Min) (% CC) | 16 |
| VIN2 (Max) (V) | 7 |
| VIN2 Trickle Charge (Min) (% CC) | 17 |
| Voltage Accuracy (%) | 1 |
| Width (mm) | 3 |
The ISL9214A is a fully integrated low-cost single-cell Li-ion or Li-polymer battery charger. The charger accepts two power inputs, normally one from a USB (Universal Serial Bus) port and the other from a desktop cradle. The ISL9214A is an ideal charger for smart handheld devices that need to communicate with a personal computer via USB. The ISL9214A features 28V maximum voltages for both the cradle and the USB inputs. Due to the 28V rated inputs, low-cost, large output tolerance adapters can be used safely. When both inputs are powered, the cradle input is used to charge the battery. The charge current is programmable for the cradle input with a small resistor. The end-of-charge current is also programmable by another external resistor. The charger incorporates Thermaguard™, which protects the IC against over-temperature. If the die temperature rises above a typical value of +125°C, a thermal foldback function reduces the charge current automatically to prevent further temperature rise. The charger has two indication pins. The PPR (power present) pin outputs an open-drain logic LOW when either the cradle or the USB input power is attached. The CHG (charge) pin is also an open-drain output that indicates a logic LOW when the charge current is above a minimum current level. When the charge current is below the preset minimum current, the CHG pin will indicate a logic HIGH signal. This status is latched and will be reset under one of the following events: 1. The part is disabled and re-enabled 2. The selected input source has been removed and reapplied 3. The USBON turns LOW 4. The BAT pin voltage falls below the recharge threshold (~3.9V)