Skip to main content
Renesas Electronics Corporation
Li-ion/Li-Polymer Battery Charger Accepting Two Power Sources

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LHU
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)10
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Accepts CC AdapterNo
Battery ChemistrySingle Cell Li+/Polymer
FunctionEnable, Charge Status, Programmable IMIN, Reference Voltage
Length (mm)3
MOQ6000
Output Current 1 (Max) (A)1
Output Voltage (Typical) (V)4.2
Parametric CategoryBattery Charger ICs
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pkg. TypeDFN
Qualification LevelStandard
Safety TimerNo
Self TerminationNo
Thermal RegulationYes
Thickness (mm)0.9
VIN1 (Max) (V)28
VIN1 Trickle Charge (Min) (% CC)16
VIN2 (Max) (V)7
VIN2 Trickle Charge (Min) (% CC)17
Voltage Accuracy (%)1
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

The ISL9214 is a fully integrated low-cost single-cell Li-ion or Li-polymer battery charger. The charger accepts two power inputs, normally one from a USB (Universal Serial Bus) port and the other from a desktop cradle. The ISL9214 is an ideal charger for smart handheld devices that need to communicate with a personal computer via USB. The ISL9214 features 28V maximum voltages for both the cradle and the USB inputs. Due to the 28V rated inputs, low cost, large output tolerance adapters can be used safely. When both inputs are powered, the cradle input is used to charge the battery. The charge current is programmable for the cradle input with a small resistor. The end-of-charge current is also programmable by another external resistor. The charger incorporates Thermaguard™ which protects the IC against over temperature. If the die temperature rises above a typical value of +125°C, a thermal foldback function reduces the charge current automatically to prevent further temperature rise. The charger has two indication pins. The PPR (power present) pin outputs an open-drain logic LOW when either the cradle or the USB input power is attached. The CHG (charge) pin is also an open-drain output that indicates a logic LOW when the charge current is above a minimum current level. When the charge current is below the preset minimum current, the CHG pin will indicate a logic HIGH signal. This status is latched and will be reset under one of these events: (1) the part is disabled and re-enabled; (2) the selected input source has been removed and reapplied, (3) the USBON turns LOW, or (4) the BAT pin voltage falls below the recharge threshold (~3. 9V).