Skip to main content
Renesas Electronics Corporation
Charging System Safety Circuit

Package Information

CAD Model:View CAD Model
Pkg. Type:uTDFN
Pkg. Code:LWI
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 2.0 x 0.00
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ISL9211BIRU58XZ-T)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeuTDFN
Carrier TypeReel
MOQ3000
Battery Leakage Current (Max)20nA max @ 4.34VVB
Battery Overvoltage Protection (Typical)4.34 V
Battery Overvoltage Protection (V)4.34 - 4.34
Input Overvoltage Protection (Typical) (V)5.8
Input Overvoltage Protection (V)5.8
Input Overvoltage Protection Range (V)5.6 - 6
Lead Count (#)8
Length (mm)2
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 2.0 x 0.00
Programmable Overcurrent (Max)2
Programmable Overcurrent Range (A)2
Qualification LevelStandard
Ron @ 500mA170 typ, 280 max
Ron @ 500mA (Max) (mohms)280
Ron @ 500mA (Typical) (mohms)170
Temp. Range (°C)-40 to +85°C
Width (mm)2

Description

The ISL9211B is an integrated circuit (IC) optimized to provide a redundant safety protection to a Li-ion battery charging system. The IC monitors input voltage, battery voltage, and charge current. When any of these parameters exceeds its limit, the IC turns off an internal N-channel MOSFET to remove power from the charging system to the battery. The IC also monitors its own internal temperature and turns off the N-channel MOSFET when the temperature exceeds +150°C. Together with the battery charger IC and the protection module in a battery pack, the charging system using the ISL9211B has triple-level protection and is two-fault tolerant. The IC is designed to turn on the internal NFET slowly, to avoid in-rush current at power-up. It turns off the NFET quickly when the input is overvoltage, to remove power before damage occurs. The ISL9211B has a logic flag output to indicate a fault condition. The enable input allows the system to cut off the input power, if needed.