Skip to main content
Charging System Safety Circuit

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LBM
Lead Count (#):12
Pkg. Dimensions (mm):3.99 x 3.00 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ISL9209CIRZ)Download
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTDFN
Carrier TypeTube
MOQ3000
Battery Leakage Current (Max)20nA max @ 4.4VVB
Battery Overvoltage Protection (Typical)4.34 V
Battery Overvoltage Protection (V)4.34 - 4.34
Input Overvoltage Protection (Typical) (V)5.58
Input Overvoltage Protection (V)5.58
Input Overvoltage Protection Range (V)5.65 - 6
Lead Count (#)12
Length (mm)4
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 3.0 x 0.75
Programmable Overcurrent (Max)1.5
Programmable Overcurrent Range (A)1.5
Qualification LevelStandard
Ron @ 500mA170 typ, 280 max
Ron @ 500mA (Max) (mohms)280
Ron @ 500mA (Typical) (mohms)170
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.75
Width (mm)3

Description

The ISL9209C is an integrated circuit (IC) optimized to provide a redundant safety protection to a Li-ion battery from failures of a charging system. The IC monitors the input voltage, the battery voltage, and the charge current. When any of the three parameters exceeds its limit, the IC turns off an internal P-Channel MOSFET to remove the power from the charging system. In addition to the above protected parameters, the IC also monitors its own internal temperature and turns off the P-Channel MOSFET when the temperature exceeds +140°C. Together with the battery charger IC and the protection module in a battery pack, the charging system using the ISL9209C has triple-level protection and is two-fault tolerant. The IC is designed to turn on the internal PFET slowly to avoid in-rush current at power-up but will turn off the PFET quickly when the input is overvoltage in order to remove the power before any damage occurs. The ISL9209C has a logic warning output to indicate the fault and an enable input to allow the system to remove the input power.